|
|
|
XCSLE3535312
Safety switch, Telemecanique Safety switches XCS, plastic XCSLE, 2NC+4 NO, slow break, 3 entries tapped M20, 24 V
|
|
|
Main
Range of product
|
Telemecanique Safety switches XCS
|
Product or component type
|
Safety switch
|
Component name
|
XCSLE
|
Design
|
Slim
|
Material
|
Plastic
|
Head type
|
Key operated turret head
|
Contacts type and composition
|
1 NC + 2 NO
|
Contact operation
|
Slow-break, break before make
|
Solenoid contacts type and composition
|
1 NC + 2 NO (slow-break, break before make)
|
Cable entry
|
3 entries tapped for M20 x 1.5
|
Electromagnet interlocking
|
Locking on de-energisation and unlocking on energisation of solenoid
|
[Us] solenoid rated supply voltage
|
24 V - 15...10 %
|
Cable outer diameter
|
7…13 mm
|
Electrical connection
|
Spring terminal, clamping capacity: 1 x 1.5 mm² flexible or solid cable
Spring terminal, clamping capacity: 2 x 0.5 mm² flexible cables with 13 mm bared ends
|
Number of poles
|
3
|
Locking options description
|
With interlocking, locking by solenoid
|
Local signalling
|
1 LED (orange) for actuator withdrawn
1 LED (green) for actuator inserted and locked
|
Signalling circuit voltage
|
24 V
|
Complementary
Insulation
|
Double insulated
|
Positive opening
|
With NC contact
|
Supply voltage type
|
AC/DC
|
Supply frequency
|
50/60 Hz
|
Load factor
|
1
|
Signalling circuit type
|
AC/DC
|
Mechanical durability
|
1000000 cycles
|
Minimum actuation speed
|
0.01 m/s
|
Maximum actuation speed
|
0.5 m/s
|
[Ie] rated operational current
|
0.55 A at 24 V, DC-13, R300 conforming to EN/IEC 60947-5-1
0.75 A at 240 V, AC-15, C300 conforming to EN/IEC 60947-5-1
|
[Ithe] conventional enclosed thermal current
|
4 A
|
Maximum load current
|
<= 15 A
|
[Ui] rated insulation voltage
|
300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
250 V (pollution degree 3) conforming to EN/IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
4 kV conforming to EN/IEC 60947-5-1
|
Minimum switching current
|
10 mA at 20 °C
|
Minimum switching voltage
|
17 V
|
Short-circuit protection
|
4 A cartridge fuse type gG (gl)
6 A type fast blow
|
Maximum actuator forcible withdrawal rtc
|
1400 N
|
Minimum actuator force for extraction
|
20 N
|
Resistance to mechanical impact
|
1.2 J against the partition
4.9 J without partition
|
Maximum operating rate
|
10 cyc/mn for maximum durability
|
Safety level
|
Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach SIL 3 conforming to EN/IEC 61508
|
Safety reliability data
|
B10d = 5500000 value given for a life time of 20 years limited by mechanical or contact wear
|
Body material
|
PA (polyamide)
|
Head material
|
PA (polyamide)
|
Depth
|
51 mm
|
Height
|
205 mm
|
Width
|
44 mm
|
Product weight
|
0.53 kg
|
Environment
Standards
|
EN/IEC 60204-1
EN/IEC 62061
EN/ISO 13849-1
CSA C22.2 No 14
EN/IEC 60947-5-1
EN 1088/ISO 14119
UL 508
|
Product certifications
|
TÜV
CSA
UL
|
Protective treatment
|
TC
|
Ambient air temperature for operation
|
-25…60 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Vibration resistance
|
5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
10 gn for 11 ms conforming to IEC 60068-2-27
|
Electrical shock protection class
|
Class II conforming to EN/IEC 61140
|
IP degree of protection
|
IP66 conforming to EN/IEC 60529 and EN/IEC 60947-5-1
IP67
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.7 cm
|
Package 1 Width
|
7.5 cm
|
Package 1 Length
|
23.0 cm
|
Package 1 Weight
|
634.0 g
|
Unit Type of Package 2
|
PAL
|
Number of Units in Package 2
|
128
|
Package 2 Height
|
60.0 cm
|
Package 2 Width
|
80.0 cm
|
Package 2 Length
|
128.0 cm
|
Package 2 Weight
|
101.44 kg
|
Unit Type of Package 3
|
S02
|
Number of Units in Package 3
|
8
|
Package 3 Height
|
15.0 cm
|
Package 3 Width
|
30.0 cm
|
Package 3 Length
|
40.0 cm
|
Package 3 Weight
|
5.726 kg
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
End of Life Information
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|