This Application will be decommissioned as of January 7th 2025

XCSM4110L2 |
Schneider-Electric
 
XCSM4110L2 picture- web-product-data-sheet
XCSM4110L2
Safety limit switch, Telemecanique Safety switches XCS, XCSM, metal, steel plunger, 2 NC + 2 NO, cable 2 m
Characteristics
Main
Range of product Telemecanique Safety switches XCS
Product or component type Safety limit switch
Component name XCSM
Design Miniature
Material Metal
Head type Plunger head
Protection technology Plastic protective cover, secured by 5-lobe socket head safety screw
Type of operator Metal end plunger
Contacts type and composition 1 NC + 1 NC + 1 NO + 1 NO
Contact operation Snap action
Complementary
Electrical connection Pre-cabled
Cable length 2 m
Cable composition 9 x 0.34 mm²
Fixing mode By the body
Number of poles 4
Positive opening With NC contact
Mechanical durability 10000000 cycles
Minimum force for tripping 8.5 N
Positive opening minimum force 42.5 N
Minimum actuation speed 0.01 m/min
Maximum actuation speed 0.5 m/s
Contact code designation B300, AC-15 (Ue = 240 V, Ie = 1.5 A) conforming to IEC 60947-5-1
B300, AC-15 (Ue = 240 V, Ie = 1.5 A) conforming to IEC 60947-5-1 appendix A
R300, DC-13 (Ue = 250 V, Ie = 0.1 A) conforming to IEC 60947-5-1
R300, DC-13 (Ue = 250 V, Ie = 0.1 A) conforming to IEC 60947-5-1 appendix A
[Ui] rated insulation voltage 300 V conforming to UL 508
400 V (pollution degree 3) conforming to IEC 60947-5-1
300 V conforming to CSA C22.2 No 14
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60664
4 kV conforming to IEC 60947-1
Maximum resistance across terminals 25 MOhm conforming to IEC 60255-7 category 3
Short-circuit protection 6 A cartridge fuse type gG (gl)
Repeat accuracy 0.05 mm on the tripping points
Body material Zamak
Head material Zamak
Depth 16 mm
Height 60 mm
Width 30 mm
Net weight 0.165 kg
Environment
Standards IEC 60947-5-1
IEC 60204-1
CSA C22.2 No 14
EN 1088
UL 508
Product certifications CSA
UL
Safety level Can reach category 4 with the appropriate monitoring system and correctly wired conforming to ISO 13849-1
Can reach PL = e with the appropriate monitoring system and correctly wired conforming to ISO 13849-1
Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to IEC 61508
Safety reliability data B10d = 50000000 value given for a life time of 20 years limited by mechanical or contact wear
Protective treatment TC
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 25 gn for 18 ms conforming to IEC 60068-2-27
Electrical shock protection class Class I
Class I conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
IP68 conforming to IEC 60529
IK degree of protection IK06 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 13.0 cm
Package 1 Length 13.5 cm
Package 1 Weight 263.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 280
Package 2 Height 60.0 cm
Package 2 Width 80.0 cm
Package 2 Length 280.0 cm
Package 2 Weight 119.28 kg
Unit Type of Package 3 S03
Number of Units in Package 3 35
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 9.692 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months