This Application will be decommissioned as of January 7th 2025

XCSMP70L2 |
Schneider-Electric
 
XCSMP70L2 picture- web-product-data-sheet
XCSMP70L2
Safety switch, Telemecanique Safety switches XCS, plastic XCSMP, 1 NC + 1 NC + 1 NO, slow break, pre cabled 2 m
Characteristics
Main
Range of product Telemecanique Safety switches XCS
Product or component type Safety switch
Component name XCSMP
Design Miniature
Material Plastic
Head type Key operated fixed head
Contacts type and composition 2 NC + 1 NO
Contact operation Slow-break, break before make
Electrical connection Pre-cabled
Number of poles 3
Locking options description Without locking of actuator
Complementary
Insulation Double insulated
Cable length 2 m
Cable composition 6 x 0.5 mm²
Mechanical durability 1000000 cycles
Minimum actuation speed 0.05 m/s
Maximum actuation speed 1.5 m/s
[Ie] rated operational current 0.55 A at 125 V, DC-13, Q300 conforming to IEC 60947-5-1
0.27 A at 250 V, DC-13, Q300 conforming to IEC 60947-5-1
0.75 A at 240 V, AC-15, C300 conforming to IEC 60947-5-1
1.5 A at 120 V, AC-15, C300 conforming to IEC 60947-5-1
[Ithe] conventional enclosed thermal current 2.5 A
[Ui] rated insulation voltage 300 V conforming to UL 508
500 V conforming to IEC 60947-1
300 V conforming to CSA C22.2 No 14
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-5-1
Short-circuit protection 10 A cartridge fuse type gG (gl)
Actuator forcible withdrawal rtc 8 N
Minimum actuator force for extraction 8 N
Maximum operating rate 20 cyc/mn for maximum durability
Safety level Can reach category 4 with the appropriate monitoring system and correctly wired conforming to ISO 13849-1
Can reach PL = e with the appropriate monitoring system and correctly wired conforming to ISO 13849-1
Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to IEC 61508
Safety reliability data B10d = 5000000 value given for a life time of 20 years limited by mechanical or contact wear
Body material PA (polyamide)
Head material PA (polyamide)
Depth 30 mm
Height 87 mm
Width 15 mm
Net weight 0.11 kg
Environment
Standards IEC 60947-5-1
ISO 12100
EN 1088/ISO 14119
CSA C22.2 No 14
IEC 60204-1
UL 508
Product certifications UL
cUL
CSA
Protective treatment TC
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -25…80 °C
Vibration resistance 6 gn (f= 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP67 conforming to EN/IEC 60529 and EN/IEC 60947-5-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 18.0 cm
Package 1 Length 19.0 cm
Package 1 Weight 219.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.439 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number B0e86246-cee1-4c4e-a67b-aff40d67b328
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months