This Application will be decommissioned as of January 7th 2025

XCSPA492 |
Schneider-Electric
 
XCSPA492 picture- web-product-data-sheet
XCSPA492
Safety switch, Telemecanique Safety switches XCS, plastic XCSPA, 2 NC + 1 NO, snap action, 1 entry tapped M16
Characteristics
Main
Range of product Telemecanique Safety switches XCS
Product or component type Safety switch
Component name XCSPA
Design Compact
Material Plastic
Head type Key operated turret head
Contacts type and composition 2 NC + 1 NO
Contact operation Snap action
Cable entry 1 entry tapped for M16 x 1.5
Cable outer diameter 7…10 mm
Electrical connection Terminal, clamping capacity: 1 x 0.34...2 x 0.75 mm²
Number of poles 3
Locking options description Without locking of actuator
Complementary
Insulation Double insulated
Positive opening With NC contact
Mechanical durability 1000000 cycles
Positive opening minimum force 15 N
Minimum actuation speed 0.01 m/s
Maximum actuation speed 0.5 m/s
[Ie] rated operational current 1.5 A at 240 V, AC-15, B300 conforming to IEC 60947-5-1
0.55 A at 125 V, DC-13, R300 conforming to IEC 60947-5-1
0.1 A at 250 V, DC-13, R300 conforming to IEC 60947-5-1
[Ithe] conventional enclosed thermal current 6 A
[Ui] rated insulation voltage 300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
400 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60947-5-4
Short-circuit protection 6 A cartridge fuse type gG (gl)
Actuator forcible withdrawal rtc 10 N
Maximum operating rate 10 cyc/mn for maximum durability
Safety level Can reach category 4 with the appropriate monitoring system and correctly wired conforming to ISO 13849-1
Can reach PL = e with the appropriate monitoring system and correctly wired conforming to ISO 13849-1
Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to IEC 61508
Safety reliability data B10d = 5000000 value given for a life time of 20 years limited by mechanical or contact wear
Body material PA (polyamide)
Head material PA (polyamide)
Depth 30 mm
Height 94 mm
Width 30 mm
Net weight 0.11 kg
Environment
Standards EN 1088/ISO 14119
IEC 60204-1
ISO 12100
IEC 60947-5-1
CSA C22.2 No 14
UL 508
Product certifications CSA
UL
Protective treatment TC
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 10 gn for 11 ms conforming to IEC 60068-2-27
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP67 conforming to IEC 60529
IP67 conforming to IEC 60947-5-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 13.000 cm
Package 1 Length 5.000 cm
Package 1 Weight 113.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 2.400 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Ad71f9d2-7746-48bd-bc4b-c2dd6b5b9e3a
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months