|
|
|
XCSPA493
Safety switch, Telemecanique Safety switches XCS, plastic XCSPA, 2 NC + 1 NO, snap action, 1 entry tapped 1/2" NPT
|
|
|
Main
Range of product
|
Telemecanique Safety switches XCS
|
Product or component type
|
Safety switch
|
Component name
|
XCSPA
|
Design
|
Compact
|
Material
|
Plastic
|
Head type
|
Key operated turret head
|
Contacts type and composition
|
2 NC + 1 NO
|
Contact operation
|
Snap action
|
Cable entry
|
1 entry tapped for 1/2" NPT
|
Electrical connection
|
Terminal, clamping capacity: 1 x 0.34...2 x 0.75 mm²
|
Number of poles
|
3
|
Locking options description
|
Without locking of actuator
|
Complementary
Insulation
|
Double insulated
|
Positive opening
|
With NC contact
|
Mechanical durability
|
1000000 cycles
|
Positive opening minimum force
|
15 N
|
Minimum actuation speed
|
0.01 m/s
|
Maximum actuation speed
|
0.5 m/s
|
[Ie] rated operational current
|
1.5 A at 240 V, AC-15, B300 conforming to IEC 60947-5-1
0.55 A at 125 V, DC-13, R300 conforming to IEC 60947-5-1
0.1 A at 250 V, DC-13, R300 conforming to IEC 60947-5-1
|
[Ithe] conventional enclosed thermal current
|
6 A
|
[Ui] rated insulation voltage
|
300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
400 V (pollution degree 3) conforming to IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
4 kV conforming to IEC 60947-5-4
|
Short-circuit protection
|
6 A cartridge fuse type gG (gl)
|
Actuator forcible withdrawal rtc
|
10 N
|
Maximum operating rate
|
10 cyc/mn for maximum durability
|
Safety level
|
Can reach category 4 with the appropriate monitoring system and correctly wired conforming to ISO 13849-1
Can reach PL = e with the appropriate monitoring system and correctly wired conforming to ISO 13849-1
Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to IEC 61508
|
Safety reliability data
|
B10d = 5000000 value given for a life time of 20 years limited by mechanical or contact wear
|
Body material
|
PA (polyamide)
|
Head material
|
PA (polyamide)
|
Depth
|
30 mm
|
Height
|
107 mm
|
Width
|
30 mm
|
Product weight
|
0.11 kg
|
Environment
Standards
|
CSA C22.2 No 14
IEC 60947-5-1
IEC 60204-1
ISO 12100
UL 508
EN 1088/ISO 14119
|
Product certifications
|
CSA
UL
|
Protective treatment
|
TC
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Vibration resistance
|
5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
10 gn for 11 ms conforming to IEC 60068-2-27
|
Electrical shock protection class
|
Class II conforming to IEC 61140
|
IP degree of protection
|
IP67 conforming to IEC 60529
IP67 conforming to IEC 60947-5-1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.5 cm
|
Package 1 Width
|
13.0 cm
|
Package 1 Length
|
5.0 cm
|
Package 1 Weight
|
110.0 g
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
Ad71f9d2-7746-48bd-bc4b-c2dd6b5b9e3a
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
Contractual warranty
|
|