Design
|
Rectangular, standard
|
Size
|
Transponder: 50 x 15 x 15 mm
Reader: 119.6 x 30 x 15 mm
|
Material
|
Valox
|
Electrical connection
|
2 male connectors
|
Connector type
|
M12 male
|
Type of output stage
|
Solid-state, PNP
|
Safety outputs
|
2 NO
|
Number of poles
|
5
|
Local signalling
|
Green, orange and red 2 multi-colour LEDs
|
[Sao] assured operating sensing distance
|
10 mm face to face
|
[Sar] assured release sensing distance
|
35 mm face to face
|
Approach directions
|
3 directions-transponder with rotary sensing face
|
[Ue] rated operational voltage
|
24 V DC (- 20...10 %)SELV or PELV conforming to IEC 60204-1
|
[Ie] rated operational current
|
60 mA
|
[Ui] rated insulation voltage
|
30 V DC
|
[Uimp] rated impulse withstand voltage
|
0.8 kV conforming to IEC 60947-5-2
|
Protection type
|
Short-circuit protection
|
Maximum switching voltage
|
26.4 V DC
|
Switching capacity in mA
|
200 mA
|
Switching frequency
|
<= 0.5 Hz
|
risk time
|
120 ms + 18 ms per additional switch connected in series
|
Response time
|
120 ms + 50 ms typical per additional switch connected in series
|
Maximum delay first up
|
5 s
|
Tightening torque
|
< 1.5 N.m
|
Standards
|
ISO 14119
IEC 60947-5-2
IEC 60947-5-3
|
Product certifications
|
Ecolab
IC
TÜV
E2
RCM
FCC
CSA 22-2
|
Marking
|
IC
TÜV
FCC
CULus
RCM
EAC
CE
|
Safety level
|
SIL 3 conforming to IEC 61508
SILCL 3 conforming to IEC 62061
PL = e conforming to ISO 13849-1
Category 4 conforming to ISO 13849-1
|
Safety reliability data
|
PFHD = 5E-10/h conforming to IEC 62061
PFHD = 5E-10/h conforming to ISO 13849-1
|
Mission time
|
20 year(s)
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Vibration resistance
|
10 gn (f= 10…150 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn for 11 ms conforming to IEC 60068-2-27
|
Electrical shock protection class
|
Class III conforming to IEC 61140
|
IP degree of protection
|
IP65 conforming to IEC 60529
IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
IP69K conforming to DIN 40050
|
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
2c9e2b72-33eb-463b-b68f-3051d55e0969
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|