Schneider-Electric
 
XCSRC30M12 picture- web-product-data-sheet
XCSRC30M12
Preventa RFID safety switch, Telemecanique Safety switches XCS, Single contactless Single model, 2 new re pairing enabled
Characteristics
Main
Range of product Telemecanique Safety switches XCS
Product or component type Preventa RFID safety switch
Component name XCSRC
Complementary
Design Rectangular, standard
Size Transponder: 50 x 15 x 15 mm
Reader: 108.3 x 30 x 15 mm
Material Valox
Electrical connection 1 male connector
Connector type M12 male
Type of output stage Solid-state, PNP
Safety outputs 2 NO
Number of poles 5
Local signalling Green, orange and red 2 multi-colour LEDs
[Sao] assured operating sensing distance 10 mm face to face
[Sar] assured release sensing distance 35 mm face to face
Approach directions 3 directions-transponder with rotary sensing face
[Ue] rated operational voltage 24 V DC (- 20...10 %)SELV or PELV conforming to IEC 60204-1
[Ie] rated operational current 60 mA
[Ui] rated insulation voltage 30 V DC
[Uimp] rated impulse withstand voltage 0.8 kV conforming to IEC 60947-5-2
Protection type Short-circuit protection
Maximum switching voltage 26.4 V DC
Switching capacity in mA 200 mA
Switching frequency <= 0.5 Hz
risk time 120 ms
Response time 120 ms typical
Maximum delay first up 5 s
Tightening torque < 1.5 N.m
Standards IEC 60947-5-3
IEC 60947-5-2
ISO 14119
Product certifications E2
IC
RCM
CSA 22-2
FCC
TÜV
Ecolab
Marking TÜV
FCC
EAC
RCM
CULus
IC
CE
Safety level SIL 3 conforming to IEC 61508
SILCL 3 conforming to IEC 62061
PL = e conforming to ISO 13849-1
Category 4 conforming to ISO 13849-1
Safety reliability data PFHD = 5E-10/h conforming to IEC 62061
PFHD = 5E-10/h conforming to ISO 13849-1
Mission time 20 year(s)
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 10 gn (f= 10…150 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn for 11 ms conforming to IEC 60068-2-27
Electrical shock protection class Class III conforming to IEC 61140
IP degree of protection IP65 conforming to IEC 60529
IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
IP69K conforming to DIN 40050
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 14.7 cm
Package 1 Length 16.3 cm
Package 1 Weight 106.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 12
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 2.27 kg
Offer Sustainability
SCIP Number Bffd62e4-221a-45f1-b173-91941376776b
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov