Schneider-Electric
 
XCSRD210MDB picture- web-product-data-sheet
XCSRD210MDB
Telemecanique Safety switches XCS, diagnostic module for XCSRC Daisy Chain models, Modbus RTU
Characteristics
Main
Range of product Telemecanique Safety switches XCS
Accessory / separate part category Diagnostic accessories
Accessory / separate part type Diagnostic module
Complementary
Product compatibility XCSRC.2M12
Accessory / separate part destination RFID safety switch
Local signalling Green, orange and red 2 LEDs
Kit composition Diagnostic module
Quick start guide
EU declaration
[Ue] rated operational voltage 24 V DC (- 20...10 %)SELV or PELV
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 4.300 cm
Package 1 Length 9.500 cm
Package 1 Weight 117.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 12
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.591 kg
Offer Sustainability
SCIP Number Bffd62e4-221a-45f1-b173-91941376776b
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov