Schneider-Electric
 
XCSRK2A3 picture- web-product-data-sheet
XCSRK2A3
Telemecanique Safety switches XCS, Blank RFID Transducer for XCSRC3xxx
Characteristics
Main
Range of product Telemecanique Safety switches XCS
Accessory / separate part category RFID accessory
Accessory / separate part type RFID actuator
Accessory / separate part designation Blank RFID transducer
Accessory / separate part destination RFID safety switch
Quantity per set 1
Complementary
Product compatibility XCSRC3
Length 50 mm
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 2.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 16.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 24
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 567.000 g
Offer Sustainability
SCIP Number Bffd62e4-221a-45f1-b173-91941376776b
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov