Schneider-Electric
 
XCSTE5513 picture- web-product-data-sheet
XCSTE5513
Safety interlock 240 VAC 5 A t XCS
Characteristics
Main
Device short name XCSTE
Enclosure type Dust and damp proof enclosure for indoor/outdoor
Corrosion resistance enclosure for indoor/outdoor
Complementary
[In] rated current 6 A
[Us] rated supply voltage 24 V
Actuator Key
Contact operation Slow-break, break before make
Contacts type and composition 1 NO + 1 NC
Depth 33.02 mm
Electromagnet interlocking Locking on energisation and unlocking on de-energisation of solenoid
Enclosure material Plastic enclosure
Height 93.22 mm
Locking options description With locking of actuator, unlocking by key operated lock
With interlocking, locking by solenoid
Number of poles 2
Permissible voltage 300 V AC
Environment
Ambient air temperature for operation -13…140 °F
IP degree of protection IP67
NEMA degree of protection NEMA 4/4X/12
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 3.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 500.0 g
Offer Sustainability
SCIP Number 03d98d2a-75b4-42b9-b917-f1e21890ead9
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov