Schneider-Electric
 
XCSTL551 picture- web-product-data-sheet
XCSTL551
safety switch XCSTL - straight lever - centred - 1NC+2NO -Pg11
Characteristics
Main
Range of product Telemecanique Safety switches XCS
Product or component type Guard switch
Component name XCSTL
Material Plastic
Head type Turret head rotary lever
Insulation Double insulated
Type of operator Straight lever
Operator direction information Centred
Electrical connection Terminal
Contacts type and composition 1 NC + 1 NO + 1 NO
Contact operation Slow-break, break before make
Clamping connection capacity 1 x 0.34...2 x 0.75 mm² with or without cable end
Cable entry 2 entries tapped for Pg 11
Number of poles 3
Complementary
Cable outer diameter 7…10 mm
Positive opening With NC contact
Tripping angle 5 °
Mechanical durability 1000000 cycles
Minimum torque for tripping 0.1 N.m
Positive opening minimum torque 0.45 N.m
Minimum actuation speed 0.1 m/s
Contact code designation B300, AC-15 (Ue = 120 V, Ie = 6 A) conforming to EN/IEC 60947-5-1
B300, AC-15 (Ue = 240 V, Ie = 3 A) conforming to EN/IEC 60947-5-1
Q300, DC-13 (Ue = 125 V, Ie = 0.2 A) conforming to EN/IEC 60947-5-1
R300, DC-13 (Ue = 250 V, Ie = 0.1 A) conforming to EN/IEC 60947-5-1
[Ithe] conventional enclosed thermal current 6 A
[Ui] rated insulation voltage 300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
400 V (pollution degree 3) conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to EN/IEC 60947-5-1
Maximum resistance across terminals 30 mOhm conforming to EN/IEC 60947-5-4
Short-circuit protection 6 A cartridge fuse type gG (gl)
Safety level Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to IEC 61508
Safety reliability data B10d = 5000000 value given for a life time of 20 years limited by mechanical or contact wear
Enclosure material Polyamide PA66 fibre glass impregnated
Lever material Stainless steel
Width 52 mm
Height 181 mm
Depth 30 mm
Net weight 0.145 kg
Environment
Standards EN 1088/ISO 14119
EN/IEC 60204-1
UL 508
EN/ISO 12100
EN/IEC 60947-5-4
CSA C22.2 No 14
EN/IEC 60947-5-1
Product certifications UL
CSA
BG
Protective treatment TH
TC
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 50 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Electrical shock protection class Class II conforming to EN/IEC 61140
IP degree of protection IP67 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months