Schneider-Electric
 
XCSZ01 picture- web-product-data-sheet
XCSZ01
Telemecanique Safety switches XCS, straight actuator, for metal switch
Characteristics
Main
Range of product Telemecanique Safety switches XCS
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Actuator
Accessory / separate part designation Straight actuator
Accessory / separate part destination Metal guard switch
Complementary
Product compatibility XCSA
XCSLF
XCSLE
XCSC
XCSB
XCSE
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 11.500 cm
Package 1 Length 14.000 cm
Package 1 Weight 23.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 100
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 2.538 kg
Offer Sustainability
SCIP Number 1cdd212e-c7b7-474a-a8c4-16a36d9c5877
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months