Schneider-Electric
 
XCSZ12 picture- web-product-data-sheet
XCSZ12
Telemecanique Safety switches XCS, actuator with wide fixing, length 40 mm, for plastic switch
Characteristics
Main
Range of product Telemecanique Safety switches XCS
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Actuator
Accessory / separate part designation Actuator with wide fixing
Accessory / separate part destination Plastic guard switch
Complementary
Product compatibility XCSPA
XCSTE
XCSTA
Length 40 mm
Net weight 0.015 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.600 cm
Package 1 Width 5.300 cm
Package 1 Length 7.600 cm
Package 1 Weight 15.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 100
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.790 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months