Schneider-Electric
 
XCSZ15 picture- web-product-data-sheet
XCSZ15
Telemecanique Safety switches XCS, actuator with wide fixing, length 29 mm, for plastic switch
Characteristics
Main
Range of product Telemecanique Safety switches XCS
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Actuator
Accessory / separate part designation Actuator with wide fixing
Accessory / separate part destination Plastic guard switch
Complementary
Product compatibility XCSTA
XCSTE
XCSPA
Length 29 mm
Net weight 0.012 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 4.000 cm
Package 1 Length 10.400 cm
Package 1 Weight 12.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 100
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.595 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months