Schneider-Electric
 
XCSZ200 picture- web-product-data-sheet
XCSZ200
Telemecanique Safety switches XCS, actuator centering device, for plastic switch
Characteristics
Main
Range of product Telemecanique Safety switches XCS
Accessory / separate part type Actuator centering device
Accessory / separate part designation Actuator centering device
Accessory / separate part destination Plastic guard switch
Complementary
Product compatibility XCSTA
XCSPA
XCSTE
Net weight 0.022 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.700 cm
Package 1 Width 5.100 cm
Package 1 Length 6.000 cm
Package 1 Weight 24.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 100
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 2.828 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months