Schneider-Electric
 
XCSZ25 picture- web-product-data-sheet
XCSZ25
Telemecanique Safety switches XCS, keys for interlock forced opening device, for metal switch
Characteristics
Main
Range of product Telemecanique Safety switches XCS
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Operating key
Accessory / separate part designation Keys for interlock forced opening device
Accessory / separate part destination Metal guard switch
Quantity per set Set of 10
Complementary
Product compatibility XCSE
XCSLF
XCSC
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 2.500 cm
Package 1 Length 4.000 cm
Package 1 Weight 9.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.000 cm
Package 2 Width 5.000 cm
Package 2 Length 7.000 cm
Package 2 Weight 97.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 40
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 561.000 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months