Schneider-Electric
 
XCSZ27 picture- web-product-data-sheet
XCSZ27
Telemecanique Safety switches XCS, blanking plugs for operating head slot, for metal switch
Characteristics
Main
Range of product Telemecanique Safety switches XCS
Accessory / separate part category Protection accessories
Accessory / separate part type Blanking plug
Accessory / separate part designation Blanking plugs for operating head slot
Accessory / separate part destination Metal guard switch
Quantity per set Set of 10
Complementary
Product compatibility XCSB
XCSC
XCSA
XCSE
Net weight 0.05 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 4.000 cm
Package 1 Length 4.000 cm
Package 1 Weight 6.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 80
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 627.000 g
Unit Type of Package 3 P06
Number of Units in Package 3 2560
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 28.064 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months