Schneider-Electric
 
XCSZ29 picture- web-product-data-sheet
XCSZ29
Telemecanique Safety switches XCS, blanking plugs, for plastic switch
Characteristics
Main
Range of product Telemecanique Safety switches XCS
Accessory / separate part category Protection accessories
Accessory / separate part type Blanking plug
Accessory / separate part designation Blanking plugs
Accessory / separate part destination Plastic safety switch
Quantity per set Set of 10
Complementary
Product compatibility XCSMP
Product weight 0.005 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 2.000 cm
Package 1 Length 5.000 cm
Package 1 Weight 0.300 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 0.500 cm
Package 2 Width 2.000 cm
Package 2 Length 5.000 cm
Package 2 Weight 4.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 500
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 450.000 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months