This Application will be decommissioned as of January 7th 2025

XCSZ30 |
Schneider-Electric
 
XCSZ30 picture- web-product-data-sheet
XCSZ30
Telemecanique Safety switches XCS, blanking plug for operating head slot, for metal and plastic guard switch
Characteristics
Main
Range of product Telemecanique Safety switches XCS
Accessory / separate part category Protection accessories
Accessory / separate part type Blanking plug
Accessory / separate part designation Blanking plugs
Accessory / separate part destination Plastic safety switch
Quantity per set Set of 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 7 cm
Package 1 Length 7 cm
Package 1 Weight 10 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 1 cm
Package 2 Width 7 cm
Package 2 Length 7 cm
Package 2 Weight 200 g
Unit Type of Package 3 S02
Number of Units in Package 3 1
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 465 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No