This Application will be decommissioned as of January 7th 2025

XCSZ31 |
Schneider-Electric
 
XCSZ31 picture- web-product-data-sheet
XCSZ31
Telemecanique Safety switches XCS, LED indicator module with cover, 24/48 V AC/DC, for metal switch XCSA
Characteristics
Main
Range of product Telemecanique Safety switches XCS
Accessory / separate part category Display and signalling accessories
Accessory / separate part type Indicator module
Accessory / separate part designation LED indicator module with cover
Product compatibility XCSC
XCSA
XCSB
Accessory / separate part destination Metal guard switch
[Us] rated supply voltage 24/48 V AC/DC
Complementary
Local signalling Orange 1 LED
Kit composition Seals
2 fixing screws
Indicator module
Cover
Net weight 0.04 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 3.0 cm
Package 1 Length 4.0 cm
Package 1 Weight 120.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months