|
|
|
XCSZ84
Telemecanique Safety switches XCS, right angled key, for plastic switch
|
|
|
Main
Range of product
|
Telemecanique Safety switches XCS
|
Accessory / separate part category
|
Mounting and fixing accessories
|
Accessory / separate part type
|
Actuator
|
Accessory / separate part designation
|
Right-angled actuator
|
Accessory / separate part destination
|
Plastic safety switch
|
Complementary
Product compatibility
|
XCSMP
|
Net weight
|
0.025 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.5 cm
|
Package 1 Width
|
3.7 cm
|
Package 1 Length
|
3.6 cm
|
Package 1 Weight
|
8.0 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
50
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
15.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
719.0 g
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
End of Life Information
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
Contractual warranty
|
|