Schneider-Electric
 
XCSZ90 picture- web-product-data-sheet
XCSZ90
Telemecanique Safety switches XCS, padlocking device, for upto 3 padlocks, compatible with XCSA
Characteristics
Main
Range of product Telemecanique Safety switches XCS
Accessory / separate part category Locking accessories
Accessory / separate part type Padlocking device
Accessory / separate part designation Padlocking device
Accessory / separate part destination For up to 3 padlocks
Product specific application To prevent insertion of actuator
Complementary
Product compatibility XCSB
XCSC
XCSA
XCSE
Product weight 0.055 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 10.000 cm
Package 1 Length 2.500 cm
Package 1 Weight 37.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 30
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.289 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months