This Application will be decommissioned as of January 7th 2025

XCSZC1 |
Schneider-Electric
 
XCSZC1 picture- web-product-data-sheet
XCSZC1
Telemecanique Safety switches XCS, additional coded magnet, for coded magnetic switch XCSDMC
Characteristics
Main
Range of product Telemecanique Safety switches XCS
Accessory / separate part category Spare parts
Accessory / separate part type Coded magnet
Accessory / separate part designation Additional coded magnet
Accessory / separate part destination Coded magnetic switch
Complementary
Product compatibility XCSDMC...L
XCSDMC...2
Net weight 0.009 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.700 cm
Package 1 Width 5.100 cm
Package 1 Length 1.600 cm
Package 1 Weight 13.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.558 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months