This Application will be decommissioned as of January 7th 2025

XCSZCP |
Schneider-Electric
 
XCSZCP picture- web-product-data-sheet
XCSZCP
Telemecanique Safety switches XCS, non magnetic shim, for coded magnetic switch XCSDMP
Characteristics
Main
Range of product Telemecanique Safety switches XCS
Accessory / separate part type Non-magnetic shims
Accessory / separate part designation Non-magnetic shims
Accessory / separate part destination Coded magnetic switch
Quantity per set Set of 2
Complementary
Product compatibility XCSDMP...L
XCSDMP...2
Net weight 0.012 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.600 cm
Package 1 Width 7.400 cm
Package 1 Length 11.500 cm
Package 1 Weight 23.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 45
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.331 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months