|
|
|
XCSZCR
Telemecanique Safety switches XCS, non magnetic shim, for coded magnetic switch XCSDMR
|
|
|
Main
Range of product
|
Telemecanique Safety switches XCS
|
Accessory / separate part type
|
Non-magnetic shims
|
Accessory / separate part designation
|
Non-magnetic shims
|
Accessory / separate part destination
|
Coded magnetic switch
|
Complementary
Product compatibility
|
XCSDMR...2
XCSDMR...L
|
Net weight
|
0.002 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.000 cm
|
Package 1 Width
|
7.000 cm
|
Package 1 Length
|
10.000 cm
|
Package 1 Weight
|
13.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
100
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
1.532 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
End of Life Information
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|