This Application will be decommissioned as of January 7th 2025

XD2DC1111 |
Schneider-Electric
 
XD2DC1111 picture- web-product-data-sheet
XD2DC1111
XD2-D Ø30 joystick controller
Schneider Electric
Characteristics
Main
Range of product Harmony XD2
Product or component type Complete joystick controller
Device short name XD2
Mounting diameter 30 mm
Sale per indivisible quantity 1
Complementary
Operator position information All positions
Short-circuit protection 10 A gG (gl) Neozed cartridge fuse conforming to EN/IEC 60947-5-1
Electrical durability 1000000 cycles, AC-15 at 230 V
1000000 cycles, AC-15 at 127 V
1000000 cycles, DC-13 at 24 V
1000000 cycles, DC-13 at 48 V
1000000 cycles, DC-13 at 120 V
1000000 cycles, AC-15 at 48 V
Overvoltage category Class I conforming to IEC 61140
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Vibration resistance 25 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.6 cm
Package 1 Width 9.7 cm
Package 1 Length 16.5 cm
Package 1 Weight 364 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins