This Application will be decommissioned as of January 7th 2025

XD2GA82117 |
Schneider-Electric
 
XD2GA82117 picture- web-product-data-sheet
XD2GA82117
Complete joystick controller, Harmony XB5, 22mm 2 directions 1 NO per direction
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Complete joystick controller
Device short name XD2
Mounting diameter 22 mm
Bezel material Black metal
Complementary
[Ui] rated insulation voltage 500 V (pollution degree 3) conforming to IEC 60947-1
600 V (pollution degree 3) conforming to UL 508
600 V (pollution degree 3) conforming to CSA C22.2 No 14
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
Operator position information All positions
Notch per direction 1
Operator direction information 2 directions
Contacts type and composition 1 NO for slow-break
Short-circuit protection 10 A gG (gl) Neozed cartridge fuse conforming to IEC 60947-5-1
Connections - terminals Captive screw clamp terminals, 1 x 0.5 mm²
Captive screw clamp terminals, 2 x 1.5 mm² with or without cable end
Faston connectors, connection size: 6.3 mm
Electrical durability 1000000 cycles, AC-15 at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
1000000 cycles, AC-15 at 127 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
1000000 cycles, AC-15 at 24...48 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
1000000 cycles, DC-13 at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
1000000 cycles, DC-13 at 48 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
1000000 cycles, DC-13 at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Electrical reliability Λ < 10exp(-6)
Contact code designation A600-Q600
Overvoltage category Class I conforming to IEC 61140
Mechanical durability 1000000 cycles
Fixing center 90 x 90 mm
Return Without
Height 145 mm
Depth 60 mm
Net weight 0.3 kg
[Ie] rated operational current 0.27 A at 250 V, DC-13, Q300 conforming to IEC 60947-5-1
3 A at 240 V, AC-15, A300
Environment
Standards IEC 60947-5-1
Product certifications CSA
LROS (Lloyds register of shipping)
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Vibration resistance 5 gn (f= 40…500 Hz) conforming to IEC 60068-2-6
Shock resistance 20 gn conforming to IEC 60068-2-27
IP degree of protection IP66 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 9.5 cm
Package 1 Length 15.0 cm
Package 1 Weight 370.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 3