This Application will be decommissioned as of January 7th 2025

XD2HL1010 |
Schneider-Electric
 
XD2HL1010 picture- web-product-data-sheet
XD2HL1010
Complete joystick controller, Harmony XD2, 30mm, 2 directions, 2NO per direction
Schneider Electric
Characteristics
Main
Range of product Harmony XD2
Product or component type Complete joystick controller
Device short name XD2
Mounting diameter 30 mm
Bezel material Chromium plated metal
Complementary
Operator position information All positions
Notch per direction 2
Operator direction information 2 directions
Contacts type and composition 2 NO for snap action
Short-circuit protection 10 A gG (gl) Neozed cartridge fuse conforming to EN/IEC 60947-5-1
Connections - terminals Captive screw clamp terminals, 2 x 1.5 mm² with or without cable end
Captive screw clamp terminals, 1 x 2.5 mm² with or without cable end
Electrical durability 1000000 cycles, AC-15 at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15 at 127 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13 at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13 at 48 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13 at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15 at 48 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
Contact code designation A600-Q600
Overvoltage category Class I conforming to IEC 61140
Mechanical durability 1000000 cycles
Fixing center 70 x 120 mm
Return To 0 position
Height 170 mm
Depth 108 mm
Net weight 0.27 kg
Environment
Standards EN/IEC 60947-5-1
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Shock resistance 50 gn conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.5 cm
Package 1 Width 10.5 cm
Package 1 Length 16.5 cm
Package 1 Weight 381.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No