|
|
|
XD2PA2437
complete joystick controller - Ø22 - 4 directions - 1 NO per direction
|
|
|
|
|
End of Commercialization OCT 20, 2020
|
|
|
|
|
Main
Range of product
|
Harmony XD2
|
Product or component type
|
Complete joystick controller
|
Device short name
|
XD2
|
Mounting diameter
|
22 mm
|
Bezel material
|
Black plastic
|
Complementary
[Ui] rated insulation voltage
|
500 V (pollution degree 3) conforming to EN/IEC 60947-1
600 V (pollution degree 3) conforming to UL 508
600 V (pollution degree 3) conforming to CSA C22.2 No 14
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to EN/IEC 60947-1
|
Operator position information
|
All positions
|
Notch per direction
|
1
|
Operator direction information
|
4 directions
|
Contacts type and composition
|
1 NO for time delayed
|
Short-circuit protection
|
10 A gG (gl) Neozed cartridge fuse conforming to EN/IEC 60947-5-1
|
Connections - terminals
|
Faston connectors, connection size: 6.3 mm
|
Electrical durability
|
1000000 cycles, AC-15 at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15 at 127 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13 at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13 at 48 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13 at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15 at 48 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
|
Contact code designation
|
A600-Q600
|
Overvoltage category
|
Class I conforming to IEC 61140
|
Mechanical durability
|
1000000 cycles
|
Fixing center
|
85 x 85 mm
|
Return
|
To 0 position
|
Height
|
146 mm
|
Depth
|
40 mm
|
Net weight
|
0.145 kg
|
[Ie] rated operational current
|
0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1
3 A at 240 V, AC-15, A300
|
Environment
Standards
|
EN/IEC 60947-5-1
|
Product certifications
|
UL
LROS (Lloyds register of shipping)
CSA
|
Protective treatment
|
TC
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-25…70 °C
|
Vibration resistance
|
5 gn (f= 40…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
20 gn conforming to IEC 60068-2-27
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3 cm
|
Package 1 Width
|
4.2 cm
|
Package 1 Length
|
14.8 cm
|
Package 1 Weight
|
145 g
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|