This Application will be decommissioned as of January 7th 2025

XD2PA419640001 |
Schneider-Electric
 
XD2PA419640001 picture- web-product-data-sheet
XD2PA419640001
XD2-P Ø22 joystick controller
Schneider Electric
Characteristics
Main
Range of product Harmony XD2
Product or component type Complete joystick controller
Device short name XD2
Mounting diameter 22 mm
Bezel material Black metal
Sale per indivisible quantity 1
Complementary
[Ui] rated insulation voltage 500 V (pollution degree 3) conforming to EN/IEC 60947-1
600 V (pollution degree 3) conforming to UL 508
600 V (pollution degree 3) conforming to CSA C22.2 No 14
Operator position information All positions
Short-circuit protection 10 A gG (gl) Neozed cartridge fuse conforming to EN/IEC 60947-5-1
Electrical durability 1000000 cycles, AC-15 at 230 V
1000000 cycles, AC-15 at 127 V
1000000 cycles, DC-13 at 24 V
1000000 cycles, DC-13 at 48 V
1000000 cycles, DC-13 at 120 V
1000000 cycles, AC-15 at 48 V
Overvoltage category Class I conforming to IEC 61140
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Vibration resistance 5 gn (f= 40…500 Hz) conforming to IEC 60068-2-6
Shock resistance 20 gn conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.3 cm
Package 1 Width 4.3 cm
Package 1 Length 15 cm
Package 1 Weight 133 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins