This Application will be decommissioned as of January 7th 2025

XD2SA221 |
Schneider-Electric
 
XD2SA221 picture- web-product-data-sheet
XD2SA221
Empty Box - aluminium alloy - Blue - Ø 30 mm XD2 Joystick Controller
Schneider Electric
Characteristics
Main
Range of product Harmony XD2
Product or component type Empty box joystick controller
Device short name XD2
Product compatibility Joystick controller XD2A
Joystick controller XD2C
Joystick controller XD2E
Joystick controller XD2L
Complementary
Assembly style For customer assembly
Usable depth 74 mm
Number of cut-out 1 cut-out
Colour of base of enclosure Blue (RAL 5024)
Colour of cover Blue (RAL 5024)
Material Aluminium alloy
Cable entry 2 plain holes, clamping capacity: 10…12 mm
CAD overall width 165 mm
CAD overall height 150 mm
CAD overall depth 78 mm
Net weight 0.94 kg
Surface treatment Painted
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class I conforming to IEC 60950-1
IP degree of protection IP65 conforming to EN/IEC 60529
NEMA degree of protection NEMA 4 conforming to Nema type 250
Standards EN/IEC 60947-5-1
EN/IEC 60947-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 15 cm
Package 1 Length 15 cm
Package 1 Weight 1.017 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins