This Application will be decommissioned as of January 7th 2025

XD4PA1656241 |
Schneider-Electric
 
XD4PA1656241 picture- web-product-data-sheet
XD4PA1656241
XD4 joystick controller with 50mm shaft
Schneider Electric
Characteristics
Main
Product or component type Joystick controller
Device short name XD4
Bezel material Chromium plated metal
Fixing collar material Zamak
Mounting diameter 30 mm
Sale per indivisible quantity 1
Complementary
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
Shape of signaling unit head Round
Contacts usage Standard
Device presentation Complete product
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class I conforming to IEC 60536
NEMA degree of protection NEMA 13
NEMA 4X
IK degree of protection IK03 conforming to IEC 50102
Standards CSA C22.2 No 14
Product certifications BV
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.4 cm
Package 1 Width 5.3 cm
Package 1 Length 12.8 cm
Package 1 Weight 134.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.665 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1