|
|
|
XDLPA14
joystick controller Ø22 4-direction stay put 1NO per direction
|
|
|
Main
Range of product
|
Harmony XK
|
Product or component type
|
Complete joystick controller
|
Device short name
|
XDL
|
Mounting diameter
|
22 mm
|
Bezel material
|
Plastic
|
Sale per indivisible quantity
|
1
|
Complementary
[Ie] rated operational current
|
0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1
0.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1
|
[Ui] rated insulation voltage
|
600 V (pollution degree 3) conforming to EN 60947-1
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to EN 60947-1
|
Operator position information
|
All positions
|
Notch per direction
|
1
|
Operator direction information
|
4 directions
|
Contacts type and composition
|
4 NO
|
Contact operation
|
Slow-break
|
Contacts usage
|
Standard
|
Short-circuit protection
|
10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
|
Connections - terminals
|
Screw clamp terminals, <= 2 x 2.5 mm² with cable end conforming to EN 60947-1
Screw clamp terminals, >= 1 x 0.5 mm² with cable end conforming to EN 60947-1
|
Electrical durability
|
1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
|
Product certifications
|
UL listed
RINA
BV
GL
LROS (Lloyds register of shipping)
DNV
CSA
|
Overvoltage category
|
Class II conforming to IEC 60536
|
Mechanical durability
|
1000000 cycles
|
Return
|
Without
|
Height
|
144 mm
|
Width
|
30 mm
|
Depth
|
40 mm
|
Net weight
|
0.125 kg
|
Compatibility code
|
XDL
|
Environment
Electrical reliability
|
Λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4
|
Standards
|
CSA C22.2 No 14
EN/IEC 60947-5-1
EN/IEC 60947-5-4
JIS C 4520
UL 508
EN/IEC 60947-1
|
Protective treatment
|
TH
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-25…70 °C
|
Vibration resistance
|
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|