Schneider-Electric
 
XE2SP4151B picture- web-product-data-sheet
XE2SP4151B
Contact Block, Harmony XPE, Preventa Safety detection, 2 step switch, 1NO + 1NC
Schneider Electric
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part designation Snap action contact block
Accessory / separate part type Contact block
Accessory / separate part category Replacement parts
Accessory / separate part destination 2-step switch
Contact rank Second
Complementary
Contacts type and composition 1 NC + 1 NO
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 2.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 21 g
Unit Type of Package 2 BAG
Number of Units in Package 2 1
Package 2 Height 2.5 cm
Package 2 Width 8 cm
Package 2 Length 8 cm
Package 2 Weight 21 g
Unit Type of Package 3 S01
Number of Units in Package 3 50
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 1.275 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months