Schneider-Electric
 
XEAC25361 picture- web-product-data-sheet
XEAC25361
non booted push button, Harmony XAC, control circuit, black, non booted, 1NO + 1NC at start of travel, 1NO at end of travel, 0...15V DC
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Product or component type Non booted push-button
Control station name XACB
XACM
Electrical circuit type Control circuit
[Us] rated supply voltage 0...15 V
Control circuit type DC
Operating travel 11 mm
Complementary
Contacts type and composition 1 NC + 1 NO at start of travel
1 NO at end of travel
Current consumption < 15 mA
Connections - terminals Terminal connectors, 1 x 2.5 mm²
Terminal connectors, 2 x 1.5 mm²
Operating force 4 N at start of travel
9 N at end of travel
Mechanical durability 1000000 cycles
[Ithe] conventional enclosed thermal current 6 A
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to IEC 60947-1
Rated power in VA 30 VA AC-15 for 1000000 cycles at 110 V 50/60 Hz conforming to IEC 60947-5-1 appendix C
30 VA AC-15 for 1000000 cycles at 230 V 50/60 Hz conforming to IEC 60947-5-1 appendix C
30 VA AC-15 for 1000000 cycles at 48 V 50/60 Hz conforming to IEC 60947-5-1 appendix C
Rated power in W DC-13: 12 W 110 V inductive conforming to IEC 60947-5-1 appendix C 1000000 cycles
DC-13: 48 W 48 V inductive conforming to IEC 60947-5-1 appendix C 1000000 cycles
Net weight 0.065 kg
Environment
Standards IEC 60947-5-1
EN 60947-5-1
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
IP degree of protection IP65 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.3 cm
Package 1 Width 6.2 cm
Package 1 Length 6.7 cm
Package 1 Weight 98.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months