Schneider-Electric
 
XEDS2241 picture- web-product-data-sheet
XEDS2241
spring return contact block - 2-pole - front mounting
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Product or component type Contact block
Component name XEDS
Electrical circuit type Power circuit
Contact block application 2-speed
Contact block type Double
Type of operator Spring return
Product compatibility XACD
Contacts type and composition 1 NO (brake)
Poles description 2-pole
Contact operation Snap action
Complementary
Connections - terminals Screw clamp terminals, 1 x 2.5 mm² with or without cable end
Screw clamp terminals, 2 x 1.5 mm² with or without cable end
Mechanical durability 3000000 cycles
[Ithe] conventional enclosed thermal current 16 A
[Ui] rated insulation voltage 500 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
Operating force 31 N
Short-circuit protection 6 A fuse protection by cartridge fuse type aM
Rated operational power in W 1100 W AC-3 at 400 V conforming to IEC 60947-3 appendix A
1100 W AC-4 at 400 V conforming to IEC 60947-3 appendix A
Electrical durability 1000000 cycles AC-3, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
1000000 cycles AC-4, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
Terminals description ISO n°1 (3-4)P
B
(1-2)P
(13-14)NO
Terminals description ISO n°2 (5-6)P
(7-8)P
B
(15-16)NO
Net weight 0.12 kg
Environment
Standards EN/IEC 60947-5-1
CSA C22.2 No 14
UL 508
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 70 gn conforming to IEC 60068-2-27
Overvoltage category Class II conforming to IEC 61140
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months