Connections - terminals
|
Screw clamp terminals, 1 x 2.5 mm² with or without cable end
Screw clamp terminals, 2 x 1.5 mm² with or without cable end
|
Mechanical durability
|
3000000 cycles
|
[Ithe] conventional enclosed thermal current
|
16 A
|
[Ui] rated insulation voltage
|
500 V (pollution degree 3) conforming to IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947-1
|
Operating force
|
28 N
|
Short-circuit protection
|
6 A fuse protection by cartridge fuse type aM
|
Rated operational power in W
|
2200 W AC-3 at 400 V conforming to IEC 60947-3 appendix A
2200 W AC-4 at 400 V conforming to IEC 60947-3 appendix A
|
Electrical durability
|
1000000 cycles AC-3, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
1000000 cycles AC-4, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
|
Terminals description ISO n°1
|
(3-4)P
(13-14)NO
B
(1-2)P
|
Terminals description ISO n°2
|
(7-8)P
(5-6)P
B
(15-16)NO
|
Net weight
|
0.09 kg
|