This Application will be decommissioned as of January 7th 2025

XENC2121 |
Schneider-Electric
 
XENC2121 picture- web-product-data-sheet
XENC2121
Contact block, Harmony XAC, single contact, spring return, single speed, front mounting, 1NC
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Product or component type Contact block
Component name XENC
Contacts type and composition 1 NC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 3.0 cm
Package 1 Length 5.2 cm
Package 1 Weight 28.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No
Contractual warranty
Warranty 18 months