This Application will be decommissioned as of January 7th 2025

XENT2991 |
Schneider-Electric
 
XENT2991 picture- web-product-data-sheet
XENT2991
Contact block, Harmony XAC, pendant station 240 V AC, 3 A, xe
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Product or component type Contact block
Component name XENT
Electrical circuit type Control circuit
Power circuit
Contact block application Emergency stop push-button
Contact block type Single
Type of operator Spring return
Product compatibility XACB
Contacts type and composition 3 NC
Contact operation Slow-break
Complementary
Connections - terminals Screw clamp terminals, 1 x 2.5 mm² with or without cable end
Screw clamp terminals, 2 x 1.5 mm² with or without cable end
Mechanical durability 3000000 cycles
[Ithe] conventional enclosed thermal current 10 A
[Ui] rated insulation voltage 400 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60947-1
Short-circuit protection 6 A fuse protection by cartridge fuse type aM
Rated operational power in W 3000 W AC-23B at 400 V
Terminals description ISO n°1 (31-32)NC
(11-12)NC
(21-22)NC
Net weight 0.04 kg
Environment
Standards CSA C22.2 No 14
IEC 60947-5-1
UL 508
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 70 gn conforming to IEC 60068-2-27
Overvoltage category Class II conforming to IEC 61140
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.8 cm
Package 1 Width 5.4 cm
Package 1 Length 9.7 cm
Package 1 Weight 40.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 45
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 2.102 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No