Schneider-Electric
 
XEP3S1W6 picture- web-product-data-sheet
XEP3S1W6
Microswitch, Limit switches XC Standard, miniature limit switch, flat plunger, 4.8 mm cable clip tags
Characteristics
Main
Range of product OsiSense XC
Series name Special format
Product or component type Microswitch
Device short name XEP3
Detector design Miniature, DIN 41635 A format
Head type Plunger head
Movement of operating head Linear
Type of operator Plunger
Switch actuation On end
Type of approach Vertical approach
Electrical connection 4.8 mm cable clip tags
Contacts type and composition 1 C/O standard
Contact operation Snap action
Contacts material AgNi
Complementary
Body material Polyester
Maximum force for tripping 0.8 N lever fixing position in A
0.8 N lever fixing position in B
0.8 N lever fixing position in C
Minimum release force 0.2 N lever fixing position in A
0.2 N lever fixing position in B
0.2 N lever fixing position in C
Maximum permissible end of travel force 20 N lever fixing position in A
20 N lever fixing position in B
20 N lever fixing position in C
Tripping point 14.7 mm lever fixing position in A
14.7 mm lever fixing position in B
14.7 mm lever fixing position in C
Maximum differential travel 0.35 mm lever fixing position in A
0.35 mm lever fixing position in B
0.35 mm lever fixing position in C
Minimum over travel 1.2 mm lever fixing position in A
1.2 mm lever fixing position in B
1.2 mm lever fixing position in C
Inter contact distance 0.4 mm
Contact code designation B300, AC-15 (Ue = 240 V, Ie = 1.5 A) conforming to EN/IEC 60947-5-1 appendix A
R300, DC-13 (Ue = 250 V, Ie = 0.1 A) conforming to EN/IEC 60947-5-1 appendix A
[Ith] conventional free air thermal current 15 A at 250 V 50/60 Hz
Mechanical durability 20000000 cycles
Width 10 mm
Height 16 mm
Depth 28 mm
Net weight 5.6 g
Terminals description ISO n°1 (1-2-4)OC
Environment
IP degree of protection IP40
Ambient air temperature for operation -25…125 °C
Marking CE
Standards EN 61058
UL 1054
CURus
IEC 60947-5-1
EN 60947-5-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 7.000 cm
Package 1 Length 14.000 cm
Package 1 Weight 5.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.500 cm
Package 2 Width 7.000 cm
Package 2 Length 14.000 cm
Package 2 Weight 56.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 200
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 1.337 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months