Schneider-Electric
 
XEP4E1FDA326 picture- web-product-data-sheet
XEP4E1FDA326
Microswitch, Limit switches XC Standard, miniature limit switch, flat lever, cable length 0.5 m
Characteristics
Main
Range of product OsiSense XC
Series name Special format
Product or component type Microswitch
Device short name XEP4
Detector design Subminiature, DIN 41635 B format, sealed
Head type Plunger head
Lever material Stainless steel
Lever fixing position A
Movement of operating head Linear
Type of operator Flat lever
Type of approach Lateral approach
Electrical connection Pre-cabled
Cable length 0.5 m
Cable composition 3 x 0.5 mm²
Contacts type and composition 1 C/O standard
Contact operation Snap action
Contacts material AgCdO
Complementary
Body material Polyester
Maximum force for tripping 0.63 N lever fixing position in A
1.25 N lever fixing position in B
Minimum release force 0.2 N lever fixing position in A
0.4 N lever fixing position in B
Maximum permissible end of travel force 5 N lever fixing position in B
2.5 N lever fixing position in A
Tripping point 10.7 mm lever fixing position in A
9.6 mm lever fixing position in B
Maximum differential travel 0.26 mm lever fixing position in B
0.52 mm lever fixing position in A
Minimum over travel 1.2 mm lever fixing position in B
2.4 mm lever fixing position in A
Inter contact distance 0.4 mm
Contact code designation B300, AC-15 (Ue = 240 V, Ie = 1.5 A) conforming to EN/IEC 60947-5-1 appendix A
R300, DC-13 (Ue = 250 V, Ie = 0.1 A) conforming to EN/IEC 60947-5-1 appendix A
[Ith] conventional free air thermal current 7.5 A at 250 V 50/60 Hz
Mechanical durability 2000000 cycles
Width 7 mm
Height 15 mm
Depth 20 mm
Net weight 14.8 g
Terminals description ISO n°1 (1-2-4)OC
Environment
IP degree of protection IP67
Ambient air temperature for operation -40…105 °C
Marking CE
Standards UL 1054
EN 60947-5-1
EN 61058
IEC 60947-5-1
CURus
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 7.000 cm
Package 1 Length 12.000 cm
Package 1 Weight 16.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 3.000 cm
Package 2 Width 7.000 cm
Package 2 Length 12.000 cm
Package 2 Weight 85.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 100
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 1.877 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months