Schneider-Electric
 
XESD1191 picture- web-product-data-sheet
XESD1191
Double contact block, Harmony XAC, spring return, single speed, snap action, 2NO
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Product or component type Contact block
Component name XESD
Electrical circuit type Power circuit
Contact block application Single speed
Contact block type Double
Type of operator 2 spring return
Product compatibility XACB
Mechanical interlocking With mechanical interlocking
Contacts type and composition 2 NO
Poles description 2-pole
Mounting of block Front mounting
Contact operation Snap action
Complementary
Connections - terminals Screw clamp terminals, 1 x 2.5 mm² with or without cable end
Screw clamp terminals, 2 x 1.5 mm² with or without cable end
Horizontal fixing centres 40 mm
Mechanical durability 500000 cycles
1000000 cycles
[Ithe] conventional enclosed thermal current 12 A
[Ui] rated insulation voltage 600 V conforming to CSA
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
Operating force 17 N
Short-circuit protection 10 A fuse protection by cartridge fuse type aM
Rated operational power in W 2200 W AC-3 at 240 V conforming to IEC 60947-3 appendix A
2200 W AC-4 at 400 V conforming to IEC 60947-3 appendix A
Rated power in hp 2 hp at 240 V, CSA certified
3 hp at 600 V, CSA certified
5 hp at 400 V, CSA certified
Electrical durability 300000 cycles AC-3, 2200 W at 240 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
300000 cycles AC-3, 2200 W at 400 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
300000 cycles AC-4, 2200 W at 240 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
300000 cycles AC-4, 2200 W at 400 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
500000 cycles AC-3, 1500 W at 240 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
500000 cycles AC-4, 1500 W at 240 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
800000 cycles AC-3, 1500 W at 400 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
800000 cycles AC-4, 1500 W at 400 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
Terminals description ISO n°1 (23-24)NO
(13-14)NO
B
Terminals description ISO n°2 (43-44)NO
(33-34)NO
B
Terminal identifier (11-12)NC
(13-14)NO
Environment
Standards IEC 60947-3
CSA C22.2 No 14
IEC 60947-3
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 100 gn conforming to IEC 60068-2-27
Electrical shock protection class Class II conforming to IEC 61140
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 7.000 cm
Package 1 Length 9.000 cm
Package 1 Weight 160.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 42
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.016 kg
Unit Type of Package 3 P06
Number of Units in Package 3 336
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 60.696 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months