|
|
|
XESD2201
Double contact block, Harmony XAC, spring return, single speed, snap action, 3NO
|
|
|
Main
Range of product
|
Harmony XAC
|
Product or component type
|
Contact block
|
Component name
|
XESD
|
Electrical circuit type
|
Power circuit
|
Contact block application
|
Single speed
|
Contact block type
|
Double
|
Type of operator
|
2 spring return
|
Product compatibility
|
XACB
|
Mechanical interlocking
|
With mechanical interlocking
|
Contacts type and composition
|
3 NO
|
Poles description
|
3-pole
|
Mounting of block
|
Front mounting
|
Contact operation
|
Snap action
|
Complementary
Connections - terminals
|
Screw clamp terminals, 1 x 2.5 mm² with or without cable end
Screw clamp terminals, 2 x 1.5 mm² with or without cable end
|
Horizontal fixing centres
|
40 mm
|
Mechanical durability
|
1000000 cycles
|
[Ithe] conventional enclosed thermal current
|
20 A
|
[Ui] rated insulation voltage
|
300 V conforming to CSA
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947-1
|
Operating force
|
32 N
|
Short-circuit protection
|
12 A fuse protection by cartridge fuse type aM
|
Rated operational power in W
|
3000 W AC-3 at 240 V
3000 W AC-4 at 400 V
|
Rated power in hp
|
3 hp at 240 V
|
Electrical durability
|
1000000 cycles AC-3, 3000 W at 400 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
1000000 cycles AC-4, 3000 W at 400 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
700000 cycles AC-3, 3000 W at 240 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
700000 cycles AC-4, 3000 W at 240 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
|
Terminals description ISO n°1
|
(23-24)NO
B
(33-34)NO
(13-14)NO
|
Terminals description ISO n°2
|
(53-54)NO
B
(63-64)NO
(73-74)NO
|
Terminal identifier
|
(13-14)NO
(11-12)NC
|
Net weight
|
0.2 kg
|
Environment
Standards
|
IEC 60947-3
IEC 60947-3
CSA C22.2 No 14
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Vibration resistance
|
15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
100 gn conforming to IEC 60068-2-27
|
Electrical shock protection class
|
Class II conforming to IEC 61140
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
9.2 cm
|
Package 1 Width
|
7.6 cm
|
Package 1 Length
|
7.2 cm
|
Package 1 Weight
|
260.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
15
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
4.26 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
"WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
|
Contractual warranty
|
|