This Application will be decommissioned as of January 7th 2025

XESD2241 |
Schneider-Electric
 
XESD2241 picture- web-product-data-sheet
XESD2241
Contact block, Harmony XAC, double contact, spring return, single speed, front mounting, snap action, 3NO + 1NO
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Product or component type Contact block
Component name XESD
Electrical circuit type Power circuit
Contact block application Single speed
Contact block type Double
Type of operator 2 spring return
Product compatibility XACB
Mechanical interlocking With mechanical interlocking
Contacts type and composition 3 NO + 1 NO
Poles description 3-pole
Mounting of block Front mounting
Contact operation Snap action
Simultaneous
Complementary
Connections - terminals Screw clamp terminals, 1 x 2.5 mm² with or without cable end
Screw clamp terminals, 2 x 1.5 mm² with or without cable end
Horizontal fixing centres 40 mm
Mechanical durability 1000000 cycles
[Ithe] conventional enclosed thermal current 20 A
[Ui] rated insulation voltage 300 V conforming to CSA
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
Operating force 32 N
Short-circuit protection 12 A fuse protection by cartridge fuse type aM
Rated operational power in W 3000 W AC-3 at 240 V
3000 W AC-4 at 400 V
Rated power in hp 3 hp at 240 V
Electrical durability 1000000 cycles AC-3, 3000 W at 400 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
1000000 cycles AC-4, 3000 W at 400 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
700000 cycles AC-3, 3000 W at 240 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
700000 cycles AC-4, 3000 W at 240 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
Terminals description ISO n°1 B
(33-34)NO
(43-44)NO
(23-24)NO
(13-14)NO
Terminals description ISO n°2 (63-64)NO
(44-84)NO
(53-54)NO
(73-74)NO
B
Terminal identifier (13-14)NO
(11-12)NC
Net weight 0.21 kg
Environment
Standards IEC 60947-3
CSA C22.2 No 14
IEC 60947-3
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 100 gn conforming to IEC 60068-2-27
Electrical shock protection class Class II conforming to IEC 61140
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.300 cm
Package 1 Width 7.400 cm
Package 1 Length 9.500 cm
Package 1 Weight 272.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.424 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months