|
|
|
XESD2251
spring return contact block - 3 NO + 1 NO - front mounting, 40 mm centres
|
|
|
|
|
End of Commercialization JAN 29, 2021
|
|
|
|
|
Main
Range of product
|
Harmony XAC
|
Product or component type
|
Contact block
|
Component name
|
XEND
|
Electrical circuit type
|
Power circuit
|
Contact block application
|
Single speed
|
Contact block type
|
Double
|
Type of operator
|
2 spring return
|
Product compatibility
|
XACB
|
Mechanical interlocking
|
With mechanical interlocking
|
Contacts type and composition
|
3 NO + 1 NO
|
Mounting of block
|
Front mounting
|
Contact operation
|
Snap action
Staggered
|
Complementary
Connections - terminals
|
Screw clamp terminals, 1 x 2.5 mm² with or without cable end
Screw clamp terminals, 2 x 1.5 mm² with or without cable end
|
Horizontal fixing centres
|
40 mm
|
Mechanical durability
|
1000000 cycles
|
[Ithe] conventional enclosed thermal current
|
20 A
|
[Ui] rated insulation voltage
|
300 V conforming to CSA
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947-1
|
Operating force
|
32 N
|
Short-circuit protection
|
12 A fuse protection by cartridge fuse type aM
|
Rated operational power in W
|
31 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 48 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C
35 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 120 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C
48 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 24 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C
|
Rated operational power in VA
|
140 VA AC-15 for 1000000 cycles, operating rate <60 cyc/mn at 24 V 50/60 Hz, load factor = 0.5 (inductive load)
210 VA AC-15 for 1000000 cycles, operating rate <60 cyc/mn at 48 V 50/60 Hz, load factor = 0.5 (inductive load)
640 VA AC-15 for 1000000 cycles, operating rate <60 cyc/mn at 127 V 50/60 Hz, load factor = 0.5 (inductive load)
680 VA AC-15 for 1000000 cycles, operating rate <60 cyc/mn at 230 V 50/60 Hz, load factor = 0.5 (inductive load)
|
Electrical durability
|
1000000 cycles AC-3, 3000 W at 400 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
1000000 cycles AC-4, 3000 W at 400 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
700000 cycles AC-3, 3000 W at 240 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
700000 cycles AC-4, 3000 W at 240 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
|
Terminal identifier
|
(11-12)NC
(13-14)NO
|
Net weight
|
0.21 kg
|
Environment
Standards
|
IEC 60947-3
CSA C22.2 No 14
EN 60947-3
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Vibration resistance
|
15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
100 gn conforming to IEC 60068-2-27
|
Electrical shock protection class
|
Class II conforming to IEC 61140
|
Contractual warranty
|
|