Schneider-Electric
 
XGCS4901201 picture- web-product-data-sheet
XGCS4901201
Compact smart antenna, Radio frequency identification XG, RFID 13.56 MHz, flat form 40x40x15, M12, cable 0.2 m
Characteristics
Main
Range of product Telemecanique Radio frequency identification XG
Product or component type Compact smart antenna
RFID compact station name XGCS
RFID frequency 13.56 MHz
Design Flat form 40 x 40 x 15
Electrical connection 5 pin(s)male remote connector M12, shielded cable cable 0.2 m
Transmission rate 9600 bauds...115200 bauds (automatic detection)
Outer dimension 40 x 40 x 15 mm
Product compatibility RFID microchip Microelectronic (EM4135)
RFID microchip Texas (Tag-it HFI)
RFID microchip NXP (SL2, SL1, Ultralight, Std 1K/4K, Desfire)
RFID microchip STM (CRIX4K)
RFID microchip INSIDE (micropass)
RFID microchip Fujitsu (MB89R118 - MB89R119)
[Sn] nominal sensing distance 10…70 mm
[Us] rated supply voltage 24 V DC conforming to Protective Extra Low Voltage
Complementary
Communication port protocol Modbus RTU
Uni-Telway
Communication port support RS485
Associated tag type Automatic detection of the type of tag
ISO 14443 standard tags
ISO 15693 standard tags
Supply voltage limits 19.2…29 V DC
Current consumption < 60 mA
Status LED Communication network: 1 LED (dual colour)
RFID communication: 1 LED (dual colour)
Tightening torque < 1 N.m
Marking CE
Product weight 0.057 kg
Environment
Product certifications UL, FCC
Standards ETSI EN 301 489-3
ETSI EN 300 330-1
ETSI EN 301 489-1
ETSI EN 300 330-2
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
IP degree of protection IP65 conforming to IEC 60529
Vibration resistance 2 mm (f= 5…29.5 Hz) conforming to IEC 60068-2-6
7 gn (f= 29.5…150 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn for 11 ms conforming to IEC 60068-2-27
IK degree of protection IK02 conforming to IEC 62262
Electromagnetic compatibility Electrostatic discharge immunity test: (contact discharge), 3, 6 kV, conforming to IEC 61000-4-2
Electrostatic discharge immunity test: (air discharge), 3, 8 kV, conforming to IEC 61000-4-2
Electrical fast transient/burst immunity test: (signal ports), 3, 1 kV, conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test: (power ports), 3, 2 kV, conforming to IEC 61000-4-4
Susceptibility to electromagnetic fields: , 3, 10 V/m, conforming to IEC 61000-4-3
1.2/50 µs shock waves immunity test: , 3, 10 kV, conforming to IEC 61000-4-5
Conducted RF disturbances: , 3, 10 V, conforming to IEC 61000-4-6
Magnetic field at power frequency: , 4, 30 A/m, conforming to IEC 61000-4-8
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 4.000 cm
Package 1 Length 9.500 cm
Package 1 Weight 82.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 44
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.927 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months