This Application will be decommissioned as of January 7th 2025

XGCS850C201 |
Schneider-Electric
 
XGCS850C201 picture- web-product-data-sheet
XGCS850C201
Compact smart antenna, Radio frequency identification XG, RFID 13.56 MHz, Ethernet dual port communication
Characteristics
Main
Range of product Telemecanique Radio frequency identification XG
Product or component type Compact smart antenna
RFID compact station name XGCS
RFID frequency 13.56 MHz
Design 80 x 93 x 40
Electrical connection 4 pin(s)male power supply socket M8
4 pin(s)female Ethernet socket 1 M12
4 pin(s)female Ethernet socket 2 M12
Transmission rate 10...100 Mbit/s
Outer dimension 80 x 93 x 40 mm
Product compatibility RFID microchip STM (CRIX4K)
RFID microchip INSIDE (micropass)
RFID microchip Texas (Tag-it HFI)
RFID microchip Fujitsu (MB89R118 - MB89R119)
RFID microchip NXP (SL2, SL1, Ultralight, Std 1K/4K, Desfire)
RFID microchip Microelectronic (EM4135)
[Sn] nominal sensing distance 20…100 mm
[Us] rated supply voltage 24 V DC conforming to Protective Extra Low Voltage
Complementary
Communication port protocol Ethernet IP/Modbus TCP
Communication port support ETHERNET
Associated tag type ISO 14443 standard tags
ISO 15693 standard tags
Automatic detection of the type of tag
Supply voltage limits 19.2…29 V DC
Current consumption < 150 mA
Status LED Operation: 1 LED (red/green)
RFID communication: 1 LED (red/green)
Ethernet network activity: 2 LEDs (red/green)
Status: 1 LED (red/green)
Module Status: 1 LED (red/green)
Tightening torque < 3 N.m
Marking CE
Net weight 0.36 kg
Environment
Product certifications UL, FCC
Standards EN 50364
IEC 61000-6-3
EN 62369-1
ETSI EN 300 330-1
ETSI EN 301 489-1
ETSI EN 300 330-2
FCC CFR 47 part 15
ETSI EN 301 489-3
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
IP degree of protection IP65 conforming to IEC 60529
Vibration resistance 2 mm (f= 5…29.5 Hz) conforming to IEC 60068-2-6
7 gn (f= 29.5…150 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn for 11 ms conforming to IEC 60068-2-27
IK degree of protection IK02 conforming to IEC 62262
Electromagnetic compatibility Electrostatic discharge immunity test: (contact discharge), 3, 6 kV, conforming to IEC 61000-4-2
Electrostatic discharge immunity test: (air discharge), 3, 8 kV, conforming to IEC 61000-4-2
Electrical fast transient/burst immunity test: (signal ports), 3, 1 kV, conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test: (power ports), 3, 2 kV, conforming to IEC 61000-4-4
Susceptibility to electromagnetic fields: , 3, 10 V/m, conforming to IEC 61000-4-3
1.2/50 µs shock waves immunity test: , 3, 10 kV, conforming to IEC 61000-4-5
Conducted RF disturbances: , 3, 10 V, conforming to IEC 61000-4-6
Magnetic field at power frequency: , 4, 30 A/m, conforming to IEC 61000-4-8
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.400 cm
Package 1 Width 9.200 cm
Package 1 Length 13.000 cm
Package 1 Weight 421.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 12
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 5.233 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No