Schneider-Electric
 
XGFEC2525 picture- web-product-data-sheet
XGFEC2525
Radio frequency identification XG, field expander universal type, Sn 26...150 mm, 250 x 250 x 10 mm
Characteristics
Main
Range of product Telemecanique Radio frequency identification XG
Accessory / separate part type Field expander
Product specific application Universal
Product compatibility XGCS4901201 + XGHB440245
XGCS4901201 + XGHB90E340
XGCS4901201 + XGHB320246
XGCS4901201 + XGHB221346
XGCS4901201 + XGHB320345
XGCS4901201 + XGHB520246
Accessory / separate part destination Station with associated label
[Sn] nominal sensing distance 26…150 mm
Complementary
Accessory dimension 250 x 250 x 10 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 29.700 cm
Package 1 Length 30.000 cm
Package 1 Weight 542.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 4.039 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months