This Application will be decommissioned as of January 7th 2025

XGHB123345 |
Schneider-Electric
 
XGHB123345 picture- web-product-data-sheet
XGHB123345
Electronic tag, Radio frequency identification XG, RFID 13.56 MHz, cylindrical Ø 12, 304 Bytes
Characteristics
Main
Range of product Telemecanique Radio frequency identification XG
Product or component type Electronic tag
RFID electronic tag name XGHB
RFID frequency 13.56 MHz
Design Cylindrical M12
Memory capacity 304 B
Associated smart antenna XGCS
[Sn] nominal sensing distance 18 mm with XGCS49
20 mm with XGCS89
20 mm with XGCS85
Outer dimension Ø12 x 8 mm
Quantity per set Set of 5
Read time 12 + 0.825 x (number of 16-bit words) ms
Write time 19 + 4.1 x (number of 16-bit words) ms
IP degree of protection IP68
Fixing mode By screws
Complementary
Memory type EEPROM
Memory operation Read/write
Number of read cycles Unlimited
Number of write cycles 100000 at -25…70 °C
2500000 at 30 °C
Maximum linear speed with "auto read/write function" 1.8 m/s with XGCS49 (read a serial number)
0.6 m/s with XGCS49 (read a word)
0.2 m/s with XGCS49 (read or write 10 words)
3 m/s with XGCS89 (read a serial number)
0.9 m/s with XGCS89 (read a word)
0.4 m/s with XGCS89 (read or write 10 words)
3 m/s with XGCS85 (read a serial number)
0.9 m/s with XGCS85 (read a word)
0.4 m/s with XGCS85 (read or write 10 words)
Data retention time 10 year(s)
Material PBT (polybutylene terephthalate)
Net weight 0.02 kg
Environment
Standards ISO 15693
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 2 mm conforming to IEC 60068-2-6 (f = 5…29.5 Hz)
7 gn conforming to IEC 60068-2-6 (f = 29.5…150 Hz)
Shock resistance 30 gn conforming to IEC 60068-2-27 for 11 ms
IK degree of protection IK02 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 4.000 cm
Package 1 Length 4.500 cm
Package 1 Weight 0.900 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 1.500 cm
Package 2 Width 4.000 cm
Package 2 Length 4.500 cm
Package 2 Weight 7.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 100
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 341.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No