Schneider-Electric
 
XGHB320246 picture- web-product-data-sheet
XGHB320246
Electronic tag, Radio frequency identification XG, RFID 13.56 MHz, disc Ø 30 x 3, 2000 Bytes
Characteristics
Main
Range of product Telemecanique Radio frequency identification XG
Product or component type Electronic tag
RFID electronic tag name XGHB
RFID frequency 13.56 MHz
Design Disc
Memory capacity 2 kB
Associated smart antenna XGCS
[Sn] nominal sensing distance 42 mm with XGCS49 + field expander XGFEC540
48 mm with XGCS49
65 mm with XGCS89
80 mm with XGCS49 + field expander XGFEC2525
65 mm with XGCS85
Outer dimension Ø 30 x 3 mm
Quantity per set Set of 5
Read time 7 + 2 x (number of 16-bit words) ms
Write time 7 + 2.4 x (number of 16-bit words) ms
IP degree of protection IP68
Fixing mode By screws
Complementary
Memory type FeRAM
Memory operation Read/write
Number of read cycles 10000000000
Number of write cycles 10000000000 at -25…70 °C
Maximum linear speed with "auto read/write function" 2.1 m/s with XGCS49 (read a serial number)
1.5 m/s with XGCS49 (read a word)
0.6 m/s with XGCS49 (read or write 10 words)
3.5 m/s with XGCS89 (read a serial number)
2.5 m/s with XGCS89 (read a word)
1 m/s with XGCS89 (read or write 10 words)
3.5 m/s with XGCS85 (read a serial number)
2.5 m/s with XGCS85 (read a word)
1 m/s with XGCS85 (read or write 10 words)
Data retention time 10 year(s)
Material PPA (polyphthalamide)
Product weight 0.005 kg
Environment
Standards ISO 15693
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 2 mm conforming to IEC 60068-2-6 (f = 5…29.5 Hz)
7 gn conforming to IEC 60068-2-6 (f = 29.5…150 Hz)
Shock resistance 30 gn conforming to IEC 60068-2-27 for 11 ms
IK degree of protection IK02 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 9.000 cm
Package 1 Length 1.000 cm
Package 1 Weight 3.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 8.000 cm
Package 2 Width 13.500 cm
Package 2 Length 1.000 cm
Package 2 Weight 18.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 250
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 1.042 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov